How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.5 | AF: | 0.38 |
| AE2: | 0.63 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.5 | L1: | 12.9 in |
| P: | 3.69 in | I: | 6.1 in |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

