How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AA: | 14 | U: | 1.25 in |
| LL: | 4.25 in | D: | 4.5 |
| P: | 3.69 in | BF: | 0.53 |
| AB: | 6.38 | AE2: | 0.63 |
| L1: | 12.9 in | V: | 2.75 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.5 | I: | 6.1 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 15:1 | Series Code: | OE |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 15:1 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

