How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | P: | 3.69 in |
| BE1: | 0.5 in | T: | 1.5 |
| D: | 4.5 | V: | 2.75 in |
| H: | 0.53 in | G: | 3.26 |
| L1: | 12.9 in | I: | 6.1 in |
| U: | 1.25 in | AA: | 14 |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 7.59 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

