How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE1: | 0.5 in |
| T: | 1.5 | AB: | 6.38 |
| H: | 0.53 in | AE2: | 0.63 |
| BD: | 9 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| L1: | 12.9 in | I: | 6.1 in |
| G: | 3.26 | AK: | 8.5 |
| D: | 4.5 | AG: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 3.69 in | LL: | 4.25 in |
| AF: | 0.38 | U: | 1.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 70 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Service Factor: | 1 |
| Model Code: | 42YFC | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

