How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| I: | 6.1 in | V: | 2.75 in |
| P: | 3.69 in | BF: | 0.53 |
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | L1: | 12.9 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | AG: | 8.5 |
| L: | 9.57 in | H: | 0.53 in |
| T: | 1.5 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 24 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

