How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| L1: | 12.9 in | L: | 9.57 in |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | LL: | 4.25 in |
| BD: | 9 | T: | 1.5 |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Series Code: | OE | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

