How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| I: | 6.1 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 4.5 |
| U: | 1.25 in | T: | 1.5 |
| BF: | 0.53 | L1: | 12.9 in |
| LL: | 4.25 in | P: | 3.69 in |
| BD: | 9 | AF: | 0.38 |
| L: | 9.57 in | G: | 3.26 |
| AJ: | 7.25 | AE2: | 0.63 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

