How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | L: | 9.57 in |
| AG: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.5 | BE1: | 0.5 in |
| V: | 2.75 in | AF: | 0.38 |
| AE2: | 0.63 | AK: | 8.5 |
| U: | 1.25 in | L1: | 12.9 in |
| P: | 3.69 in | T: | 1.5 |
| LL: | 4.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

