How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.5 | AA: | 14 |
| AK: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | L1: | 12.9 in |
| AE2: | 0.63 | BF: | 0.53 |
| H: | 0.53 in | V: | 2.75 in |
| U: | 1.25 in | LL: | 4.25 in |
| AF: | 0.38 | T: | 1.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| AG: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Ratio: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

