How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.5 | L1: | 12.9 in |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | G: | 3.26 |
| BD: | 9 | LL: | 4.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| D: | 4.5 | L: | 9.57 in |
| AG: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

