How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 7.25 |
| AB: | 6.38 | V: | 2.75 in |
| L1: | 12.9 in | L: | 9.57 in |
| I: | 6.1 in | U: | 1.25 in |
| G: | 3.26 | P: | 3.69 in |
| BD: | 9 | D: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

