How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| U: | 1.25 in | D: | 4.5 |
| BD: | 9 | AJ: | 7.25 |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | L: | 9.57 in |
| BF: | 0.53 | T: | 1.5 |
| AG: | 8.5 | AE2: | 0.63 |
| L1: | 12.9 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 24 | Ratio: | 80:1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

