How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | L1: | 12.9 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| AE2: | 0.63 | U: | 1.25 in |
| T: | 1.5 | AB: | 6.38 |
| G: | 3.26 | BF: | 0.53 |
| AF: | 0.38 | L: | 9.57 in |
| BD: | 9 | V: | 2.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Bore Code: | 24 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

