How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| T: | 1.5 | AA: | 14 |
| BF: | 0.53 | AF: | 0.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 9 | LL: | 4.25 in |
| L1: | 12.9 in | G: | 3.26 |
| AJ: | 7.25 | U: | 1.25 in |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Ratio: | 10:1 | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 12.9 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Bore Code: | 24 |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

