How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 3.69 in |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | AA: | 14 |
| BD: | 9 | AB: | 6.38 |
| BF: | 0.53 | D: | 4.5 |
| AG: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AF: | 0.38 | V: | 2.75 in |
| L: | 9.57 in | AK: | 8.5 |
| T: | 1.5 | H: | 0.53 in |
| G: | 3.26 | L1: | 12.9 in |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

