How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.63 | U: | 1.25 in |
| AA: | 14 | LL: | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 8.5 | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BD: | 9 | L: | 9.57 in |
| I: | 6.1 in | AB: | 6.38 |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.5 | L1: | 12.9 in |
Technical Specifications
| Bore Code: | 24 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.3 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

