How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 8.5 | L: | 9.57 in |
| AB: | 6.38 | L1: | 12.9 in |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | I: | 6.1 in |
| U: | 1.25 in | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 1.5 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 24 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

