How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | H: | 0.53 in |
| AE2: | 0.63 | L1: | 12.9 in |
| I: | 6.1 in | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | T: | 1.5 |
| G: | 3.26 | V: | 2.75 in |
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | D: | 4.5 |
| U: | 1.25 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

