How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 12.9 in |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
| V: | 2.75 in | AA: | 14 |
| AG: | 8.5 | AK: | 8.5 |
| T: | 1.5 | L: | 9.57 in |
| P: | 3.69 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | AE2: | 0.63 |
| LL: | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 5:1 |
| Bore Code: | 24 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

