How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| AF: | 0.38 | AA: | 14 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | T: | 1.5 |
| BF: | 0.53 | AE2: | 0.63 |
| D: | 4.5 | AJ: | 7.25 |
| AG: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| LL: | 4.25 in | G: | 3.26 |
| L: | 9.57 in | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.39 | Center Distance (in): | 4.25 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

