How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 6.1 in | U: | 1.25 in |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | BF: | 0.53 |
| AF: | 0.38 | T: | 1.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | BD: | 9 |
| V: | 2.75 in | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

