How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.5 |
| V: | 2.75 in | L: | 9.57 in |
| AK: | 8.5 | H: | 0.53 in |
| L1: | 12.9 in | BE1: | 0.5 in |
| G: | 3.26 | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| D: | 4.5 | U: | 1.25 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.7 |
| Series Code: | OE | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

