How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| AF: | 0.38 | AJ: | 7.25 |
| D: | 4.5 | T: | 1.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| AA: | 14 | I: | 6.1 in |
| L: | 9.57 in | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.53 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| L1: | 12.9 in | AK: | 8.5 |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.7 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

