How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | L1: | 12.9 in |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
| AB: | 6.38 | AF: | 0.38 |
| AJ: | 7.25 | I: | 6.1 in |
| AE2: | 0.63 | BF: | 0.53 |
| L: | 9.57 in | AK: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Series Code: | OE | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

