How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| AF: | 0.38 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AG: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | LL: | 4.25 in |
| D: | 4.5 | T: | 1.5 |
| V: | 2.75 in | L1: | 12.9 in |
| H: | 0.53 in | G: | 3.26 |
| AE2: | 0.63 | AA: | 14 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 1.25 in | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Ratio: | 80:1 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

