How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| G: | 3.26 | D: | 4.5 |
| T: | 1.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | BD: | 9 |
| H: | 0.53 in | AE2: | 0.63 |
| AK: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 6.1 in |
| V: | 2.75 in | AJ: | 7.25 |
| L1: | 13.46 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 10:1 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 250TC |
| Output RPM: | 175 | Gear Type: | Worm |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

