How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | P: | 3.69 in |
| D: | 4.5 | AG: | 8.5 |
| AK: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | L1: | 13.46 in |
| AA: | 14 | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

