How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| AK: | 8.5 | L1: | 13.46 in |
| G: | 3.26 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AA: | 14 | L: | 9.57 in |
| H: | 0.53 in | AF: | 0.38 |
| V: | 2.75 in | T: | 1.5 |
| I: | 6.1 in | U: | 1.25 in |
| AJ: | 7.25 | AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 15:1 | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output RPM: | 117 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

