How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | G: | 3.26 |
| T: | 1.5 | AK: | 8.5 |
| BF: | 0.53 | U: | 1.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| AJ: | 7.25 | V: | 2.75 in |
| H: | 0.53 in | AF: | 0.38 |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

