How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| BD: | 9 | D: | 4.5 |
| L: | 9.57 in | G: | 3.26 |
| AA: | 14 | P: | 3.69 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | LL: | 4.25 in |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | AF: | 0.38 |
| BE1: | 0.5 in | I: | 6.1 in |
| T: | 1.5 | AB: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

