How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| L: | 9.57 in | U: | 1.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | T: | 1.5 |
| AE2: | 0.63 | G: | 3.26 |
| L1: | 13.46 in | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| AB: | 6.38 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.5 | P: | 3.69 in |
Technical Specifications
| Ratio: | 20:1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Assembly: | YFC-2 | Series Code: | OE |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

