How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | L: | 9.57 in |
| D: | 4.5 | AG: | 8.5 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| AF: | 0.38 | T: | 1.5 |
| BD: | 9 | U: | 1.25 in |
| V: | 2.75 in | AB: | 6.38 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Center Distance (in): | 4.25 |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

