How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AB: | 6.38 | BE1: | 0.5 in |
| G: | 3.26 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | T: | 1.5 |
| AA: | 14 | L1: | 13.46 in |
| BF: | 0.53 | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| V: | 2.75 in | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

