How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | D: | 4.5 |
| T: | 1.5 | AJ: | 7.25 |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 8.5 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Ratio: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

