How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AG: | 8.5 | AB: | 6.38 |
| L1: | 13.46 in | I: | 6.1 in |
| L: | 9.57 in | G: | 3.26 |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BF: | 0.53 | LL: | 4.25 in |
| T: | 1.5 | D: | 4.5 |
| AA: | 14 | U: | 1.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Bore Code: | 24 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

