How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 14 | AF: | 0.38 |
| U: | 1.25 in | P: | 3.69 in |
| L1: | 13.46 in | AJ: | 7.25 |
| AE2: | 0.63 | BD: | 9 |
| G: | 3.26 | AB: | 6.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | T: | 1.5 |
| L: | 9.57 in | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 24 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Motor Frame Size: | 250TC | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

