How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AA: | 14 | L1: | 13.46 in |
| AJ: | 7.25 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | T: | 1.5 |
| AG: | 8.5 | U: | 1.25 in |
| AK: | 8.5 | AE2: | 0.63 |
| BF: | 0.53 | D: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.38 | L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Ratio: | 5:1 |
| Series Code: | OE | Bore Code: | 24 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 15.5 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

