How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | D: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| AJ: | 7.25 | P: | 3.69 in |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| U: | 1.25 in | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| T: | 1.5 | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.5 in |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

