How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | AA: | 14 |
| G: | 3.26 | T: | 1.5 |
| U: | 1.25 in | BF: | 0.53 |
| AE2: | 0.63 | AF: | 0.38 |
| H: | 0.53 in | L: | 9.57 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| L1: | 13.46 in | P: | 3.69 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 50:1 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Bore Code: | 24 |
| Model Code: | 42YFC | Output Diameter (in): | 1.5 in |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

