How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 9.57 in |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 1.5 | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | BF: | 0.53 |
| AA: | 14 | L1: | 13.46 in |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.39 |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

