How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 1.5 | AA: | 14 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| L1: | 13.46 in | AG: | 8.5 |
| AF: | 0.38 | D: | 4.5 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | L: | 9.57 in |
| AE2: | 0.63 | BD: | 9 |
| LL: | 4.25 in | U: | 1.25 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Model Code: | 42YFC | Bore Code: | 24 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

