How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 7.25 |
| D: | 4.5 | AK: | 8.5 |
| AE2: | 0.63 | BD: | 9 |
| G: | 3.26 | L: | 9.57 in |
| BF: | 0.53 | AG: | 8.5 |
| H: | 0.53 in | I: | 6.1 in |
| U: | 1.25 in | T: | 1.5 |
| L1: | 13.46 in | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 24 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

