How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L1: | 13.46 in |
| D: | 4.5 | T: | 1.5 |
| AA: | 14 | AJ: | 7.25 |
| AF: | 0.38 | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | G: | 3.26 |
| BD: | 9 | AE2: | 0.63 |
| LL: | 4.25 in | U: | 1.25 in |
| I: | 6.1 in | V: | 2.75 in |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 9.57 in | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.1 |
| Output RPM: | 233 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 42YFC | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

