How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| U: | 1.25 in | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.5 | AJ: | 5.88 |
| L: | 9.57 in | V: | 2.75 in |
| BE: | 0.38 in | AG: | 8.5 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.63 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Bore Code: | 24 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 12.9 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

