How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| I: | 6.1 in | T: | 1.5 |
| AK: | 4.5 | P: | 3.69 in |
| G: | 3.26 | L: | 9.57 in |
| AA: | 14 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 6.38 | LM: | 11.81 |
| AJ: | 5.88 | U: | 1.25 in |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Bore Code: | 24 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

