How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.63 |
| T: | 1.5 | LL: | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 5.88 | AB: | 6.38 |
| V: | 2.75 in | BD: | 5.88 |
| G: | 3.26 | LM: | 11.81 |
| D: | 4.5 | AA: | 14 |
| U: | 1.25 in | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

