How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.38 |
| AB: | 6.38 | D: | 4.5 |
| V: | 2.75 in | U: | 1.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| L: | 9.57 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.5 | LM: | 11.81 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 24 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

