How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| AE2: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 6.38 | V: | 2.75 in |
| H: | 0.53 in | AF: | 0.38 |
| LM: | 11.81 | T: | 1.5 |
| BF: | 0.41 | AA: | 14 |
| G: | 3.26 | U: | 1.25 in |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series Code: | OE | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

