How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| L: | 9.57 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | I: | 6.1 in |
| D: | 4.5 | BF: | 0.41 |
| P: | 3.69 in | T: | 1.5 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

