How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AK: | 4.5 |
| D: | 4.5 | AA: | 14 |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LM: | 11.81 | BF: | 0.41 |
| AF: | 0.38 | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| BD: | 5.88 | AJ: | 5.88 |
| LL: | 4.25 in | AE2: | 0.63 |
| U: | 1.25 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

